Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CST/CSST/CDT/CLT-PSK/PSB - Swivel castor with total lock
Bill of material
CST 100 PSK
ORDERNO
Article-number
CST 100 PSK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
200 kg
H
Overall height H
129 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices